??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2968519 - UM-2KS50/32RM/MR/21/SPT/CS
Bill of material
PHOENIX CONTACT 2968519
Product number of the Manufacturer
2968519
Short Description
Active module
Long Description
32-channel relay module for Yokogawa ADV 551 and ADV 561 digital output modules. Redundant system connection, spring-cage connection on the field side. Pluggable relays with status indicator (LED) per channel.
Manufacturer Type Description
UM-2KS50/32RM/MR/21/SPT/CS
Preview
International product number
4046356340625
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
rated voltage
24 V
rated current
0.009 A
Application standards
EN 61010-2-201, EN 61010-2-201
width
505.5 mm
height
125.41 mm
net weight
0.422 kg
depth
60 mm
Pole number
50
mounting type
Top-hat rail TH35
GTIN
4046356340625
Manufacturer product designation
Active module
Manufacturer product description
32-channel relay module for Yokogawa ADV 551 and ADV 561 digital output modules. Redundant system connection, spring-cage connection on the field side. Pluggable relays with status indicator (LED) per channel.
Product type
UM-2KS50/32RM/MR/21/SPT/CS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей