??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2968409 - UM 45-FLKS20/ZFKDS
Bill of material
PHOENIX CONTACT 2968409
Product number of the Manufacturer
2968409
Short Description
Interface module
Long Description
VARIOFACE module, with three-level spring-cage connection and flat-ribbon cable connector, for mounting on NS 35/7.5, 20-pos.
Manufacturer Type Description
UM 45-FLKS20/ZFKDS
Preview
International product number
4017918932756
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
width
66 mm
height
45 mm
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
net weight
0.094 kg
depth
61 mm
Pole number
20
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918932756
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with three-level spring-cage connection and flat-ribbon cable connector, for mounting on NS 35/7.5, 20-pos.
Product type
UM 45-FLKS20/ZFKDS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD