??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2968205 - UM 45-DI/DO/S/LA/SIM8
Bill of material
PHOENIX CONTACT 2968205
Product number of the Manufacturer
2968205
Short Description
Interface module
Long Description
VARIOFACE switch module, with flat-ribbon cable and COMBICON connector, for simulation, for 8 signals, for mounting on NS 35/7.5
Manufacturer Type Description
UM 45-DI/DO/S/LA/SIM8
Preview
International product number
4017918173685
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
rated voltage
30 V
rated current
1 A
Application standards
DIN EN 50178, IEC 60664
certificate/approval
UKCA
width
74.8 mm
height
50.02 mm
net weight
0.061 kg
depth
51 mm
Pole number
14
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918173685
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE switch module, with flat-ribbon cable and COMBICON connector, for simulation, for 8 signals, for mounting on NS 35/7.5
Product type
UM 45-DI/DO/S/LA/SIM8
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models