??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2968182 - UM 45-D25SUB/S/SWITCH/BK/SO495
Bill of material
PHOENIX CONTACT 2968182
Product number of the Manufacturer
2968182
Short Description
Interface module
Long Description
VARIOFACE switch module, with screw connection and D-SUB miniature pin strip, for mounting on NS 35/7,5, number of positions: 25
Manufacturer Type Description
UM 45-D25SUB/S/SWITCH/BK/SO495
International product number
4017918444945
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
width
110 mm
height
45 mm
rated voltage
24 V
rated current
0.100 A
Application standards
DIN EN 50178: 1998-04
net weight
0.090 kg
depth
51 mm
Pole number
28
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4017918444945
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE switch module, with screw connection and D-SUB miniature pin strip, for mounting on NS 35/7,5, number of positions: 25
Product type
UM 45-D25SUB/S/SWITCH/BK/SO495
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part