??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2966838 - FBST 500-PLC GY
Bill of material
PHOENIX CONTACT 2966838
Product number of the Manufacturer
2966838
Short Description
Continuous plug-in bridge
Long Description
Continuous plug-in bridge, color: gray
Manufacturer Type Description
FBST 500-PLC GY
Preview
International product number
4017918130657
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
Grey
net weight
0.043 kg
Insulation present
No
shock-hazard protection present
No
GTIN
4017918130657
Manufacturer product designation
Continuous plug-in bridge
Manufacturer product description
Continuous plug-in bridge, color: gray
Product type
FBST 500-PLC GY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models