??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2966825 - FBST 6-PLC GY
Bill of material
PHOENIX CONTACT 2966825
Product number of the Manufacturer
2966825
Short Description
Single plug-in bridge
Long Description
Single plug-in bridge, color: gray
Manufacturer Type Description
FBST 6-PLC GY
Preview
International product number
4017918130640
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
Grey
net weight
0.000 kg
Insulation present
No
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4017918130640
Manufacturer product designation
Single plug-in bridge
Manufacturer product description
Single plug-in bridge, color: gray
Product type
FBST 6-PLC GY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models