??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2966786 - FBST 500-PLC RD
Bill of material
PHOENIX CONTACT 2966786
Product number of the Manufacturer
2966786
Short Description
Continuous plug-in bridge
Long Description
Continuous plug-in bridge, color: red
Manufacturer Type Description
FBST 500-PLC RD
Preview
International product number
4017918130602
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
red
net weight
0.043 kg
Insulation present
No
shock-hazard protection present
No
GTIN
4017918130602
Manufacturer product designation
Continuous plug-in bridge
Manufacturer product description
Continuous plug-in bridge, color: red
Product type
FBST 500-PLC RD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models