??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2965224 - UM 45-FLK50/32IM/ZFKDS/PLC
Bill of material
PHOENIX CONTACT 2965224
Product number of the Manufacturer
2965224
Short Description
Passive module
Long Description
Interface module, connection 1: IDC/FLK pin strip 1x 50-position, connection 2: Spring-cage connection 102-position, number of channels: 32, control logic: plusschaltend
Manufacturer Type Description
UM 45-FLK50/32IM/ZFKDS/PLC
Preview
rated voltage
60 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
width
195 mm
height
45 mm
net weight
0.259 kg
depth
61 mm
Pole number
50
Degree of soiling
2
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918125202
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE COMPACT LINE, sensor module for the connection of 32 p-n-p sensors, for assembly on DIN rail NS 35/7.5, spring-cage connection
Product type
UM 45-FLK50/32IM/ZFKDS/PLC
GLN of manufacturer
4063151
International product number
4017918125202
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD