??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
FIBRO
Description
2965.82. - Single-sided prismatic sliding block, Steel
Bill of material
2965.82.088.057.0200
Order No
Catalog page
2965_82_pdf
Shape
Length
mm
E
mm
E1
mm
Number of screw holes
E2
mm
Width
88.000 mm
Height
57.000 mm
Weight
kg
Customs tariff number
84879090
Previews
3D
Dimension
2D
Download CAD models