??
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
FIBRO
Description
2965.81. - Single-sided prismatic guide, Bronze with solid lubricant
Bill of material
2965.81.060.047.0200
Order No.
Catalog page
2965_81_pdf
Shape
Length
mm
E
mm
E1
mm
E2
mm
Number of screw holes
Width
60.000 mm
Height
47.000 mm
Weight
kg
Customs tariff number
84879090
Previews
3D
Размер
2D
Сваляне на CAD модели