??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2962890 - UM 45-FLK50/32IM/PLC
Bill of material
PHOENIX CONTACT 2962890
Product number of the Manufacturer
2962890
Short Description
Passive module
Long Description
Interface module, connection 1: Screw connection, connection 2: IDC/FLK pin strip 1x 50-position, number of channels: 32
Manufacturer Type Description
UM 45-FLK50/32IM/PLC
Preview
International product number
4017918087494
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
width
196.8 mm
height
45 mm
net weight
0.221 kg
depth
52.5 mm
Pole number
50
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918087494
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE COMPACT LINE, sensor module for the connection of 32 p-n-p sensors, for assembly on DIN rail NS 35/7.5, screw connection
Product type
UM 45-FLK50/32IM/PLC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model