??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2962816 - UM 45-D50SUB/S
Bill of material
PHOENIX CONTACT 2962816
Product number of the Manufacturer
2962816
Short Description
Interface module
Long Description
VARIOFACE module, with screw connection and D-subminiature pin strip, for assembly on NS 35/7.5, 50 positions (no consecutive numbering)
Manufacturer Type Description
UM 45-D50SUB/S
Preview
rated voltage
25 V
rated current
2.500 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
cUL Recognized, UL Recognized
width
156 mm
height
45 mm
net weight
0.137 kg
depth
43.5 mm
Pole number
50
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4017918087470
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and D-subminiature pin strip, for assembly on NS 35/7.5, 50 positions (no consecutive numbering)
Product type
UM 45-D50SUB/S
GLN of manufacturer
4063151
International product number
4017918087470
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models