??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2962777 - UM 45-D 9SUB/S
Bill of material
PHOENIX CONTACT 2962777
Product number of the Manufacturer
2962777
Short Description
Interface module
Long Description
VARIOFACE module, with screw connection and D-subminiature pin strip, for assembly on NS 35/7.5, 9 positions
Manufacturer Type Description
UM 45-D 9SUB/S
Preview
rated voltage
25 V
rated current
2.500 A
International product number
4017918087432
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Application standards
EN IEC 60664-1
certificate/approval
cUL Recognized, UL Recognized
width
53 mm
height
45 mm
depth
43.12 mm
net weight
0.0685 kg
Pole number
9
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4017918087432
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and D-subminiature pin strip, for assembly on NS 35/7.5, 9 positions
Product type
UM 45-D 9SUB/S
URI of the product
http://www.phoenixcontact.com/product/2962777
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir