??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2962722 - UM 45-D 9SUB/B
Bill of material
PHOENIX CONTACT 2962722
Product number of the Manufacturer
2962722
Short Description
Interface module
Long Description
VARIOFACE module, with screw connection and D-subminiature socket strip, for assembly on NS 35/7.5, 9 positions
Manufacturer Type Description
UM 45-D 9SUB/B
Preview
rated voltage
25 V
rated current
2.500 A
Application standards
IEC 60664, DIN EN 50178
width
53 mm
height
45 mm
net weight
0.068 kg
depth
43.5 mm
Pole number
9
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4017918087395
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and D-subminiature socket strip, for assembly on NS 35/7.5, 9 positions
Product type
UM 45-D 9SUB/B
GLN of manufacturer
4063151
International product number
4017918087395
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models