??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2962696 - UM 45-FLKS50
Bill of material
PHOENIX CONTACT 2962696
Product number of the Manufacturer
2962696
Short Description
Interface module
Long Description
Interface module, connection 1: IDC/FLK pin strip 1x 50-position, connection 2: Screw connection 51-position, number of channels: 16
Manufacturer Type Description
UM 45-FLKS50
Preview
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
width
111 mm
height
45 mm
net weight
0.117 kg
depth
52.5 mm
Pole number
50
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918087364
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and flat-ribbon cable connector, for assembly on NS 35/7.5, 50 positions
Product type
UM 45-FLKS50
GLN of manufacturer
4063151
International product number
4017918087364
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir