??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2962667 - UM 45-FLKS26
Bill of material
PHOENIX CONTACT 2962667
Product number of the Manufacturer
2962667
Short Description
Interface module
Long Description
VARIOFACE module, with screw connection and flat-ribbon cable connector, for assembly on NS 35/7.5, 26 positions
Manufacturer Type Description
UM 45-FLKS26
Preview
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
width
74 mm
height
45 mm
net weight
0.069 kg
depth
52.5 mm
Pole number
26
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918087333
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and flat-ribbon cable connector, for assembly on NS 35/7.5, 26 positions
Product type
UM 45-FLKS26
GLN of manufacturer
4063151
International product number
4017918087333
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드