??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
2962609 - UM 45-FLK40
Lista materiale
PHOENIX CONTACT 2962609
Product number of the Manufacturer
2962609
Description short
Modulo d’interfaccia
Description long
Modulo d’interfaccia, collegamento 1: Connettore maschio IDC/FLK 1x 40-poli, collegamento 2: Connessione a vite 40-poli, numero di canali: 32
Manufacturer Type Description
UM 45-FLK40
Preview
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
width
125.8 mm
height
45 mm
net weight
0.105 kg
depth
50.5 mm
Pole number
40
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918087272
Manufacturer product designation
Modulo d’interfaccia
Manufacturer product description
VARIOFACE module, with screw connection and flat-ribbon cable connector, for assembly on NS 35/7.5, 40 positions
Product type
UM 45-FLK40
GLN of manufacturer
4063151
GTIN-Code
4017918087272
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Standard delivery time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD