??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2962560 - UM 45-FLK16
Bill of material
PHOENIX CONTACT 2962560
Product number of the Manufacturer
2962560
Short Description
Interface module
Long Description
VARIOFACE module, with screw connection and flat-ribbon cable connector, for assembly on NS 35/7.5, 16 positions
Manufacturer Type Description
UM 45-FLK16
Preview
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
width
63.8 mm
height
45 mm
net weight
0.081 kg
depth
50.5 mm
Pole number
16
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918087234
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and flat-ribbon cable connector, for assembly on NS 35/7.5, 16 positions
Product type
UM 45-FLK16
GLN of manufacturer
4063151
International product number
4017918087234
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей