??
Catalog navigation
Seleção de modelos em CAD
Available products: 10
HELP_VARIABLE
Company
FIBRO
Description
2962.82. - Angled guide gib, Bronze with solid lubricant
Bill of material
2962.82.070.250
Order No.
Catalog page
2962_82_pdf
Shape
Width
mm
Height
mm
A3
mm
A4
mm
A5
mm
Length
mm
A
mm
B
mm
C
mm
E
mm
E1
mm
F
mm
G
mm
H
mm
D
mm
D1
mm
T
30.000 mm
Socked cap screw
mm
Number of screw holes
mm
Dowel pins
mm
Number of dowel pin holes
2.000 mm
S
mm
D2
mm
TYP
mm
Weight
kg
Customs tariff number
84879090
Previews
3D
Dimensão
2D
Baixar modelos em CAD