??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FIBRO
Description
2961.79.45. - Retaining plate, Steel, CNOMO
Bill of material
2961.79.45.080.20.160
Order No
Catalog page
2961_79_45_pdf
Width
80.000 mm
Thickness
20.000 mm
Length
mm
B1
52.000 mm
D
17.500 mm
E
mm
E1
mm
E2
35.000 mm
Number of screw holes
Weight
kg
Customs tariff number
84879090
Previews
3D
Dimension
2D
Download CAD models