??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
FIBRO
Description
2961.78. - Retaining plate, Bronze with solid lubricant
Bill of material
2961.78.050.0300
Order No
Catalog page
2961_78_pdf
FORM
Length
mm
Width
mm
Thickness
10.000 mm
B1
mm
B2
mm
E
mm
E1
mm
D
11.000 mm
ANB
Weight
kg
Customs tariff number
84879090
Previews
3D
Dimension
2D
Download CAD models