??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
FIBRO
Description
2960.84. - Sliding pad, Bronze with solid lubricant, ~VDI 3387
Bill of material
2960.84.080.300
Order No
Catalog page
2960_84_pdf
Shape
Width
80.000 mm
Length
mm
L2
25.000 mm
L3
mm
L4
mm
L5
mm
D
9.000 mm
D1
15.000 mm
T
9.000 mm
Number of screw holes
Weight
kg
Customs tariff number
84879059
Previews
3D
2D
Download CAD models