??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2959573 - UM 25-D 9SUB/S/FRONT/Q
Bill of material
PHOENIX CONTACT 2959573
Product number of the Manufacturer
2959573
Short Description
Interface module
Long Description
VARIOFACE SLIM LINE, with screw connection and D-subminiature pin strip, for assembly at a right angle on NS 35/7.5, 9 positions
Manufacturer Type Description
UM 25-D 9SUB/S/FRONT/Q
Preview
International product number
4017918086220
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
2.500 A
Application standards
DIN EN 50178, IEC 60664
width
25 mm
height
117 mm
net weight
0.07661 kg
depth
46.500000 mm
Pole number
9
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4017918086220
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE SLIM LINE, with screw connection and D-subminiature pin strip, for assembly at a right angle on NS 35/7.5, 9 positions
Product type
UM 25-D 9SUB/S/FRONT/Q
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)