??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2959560 - UM 25-D 9SUB/B/FRONT/Q
Bill of material
PHOENIX CONTACT 2959560
Product number of the Manufacturer
2959560
Short Description
Interface module
Long Description
VARIOFACE SLIM LINE, with screw connection and D-subminiature socket strip, for assembly at a right angle on NS 35/7.5, 9 positions
Manufacturer Type Description
UM 25-D 9SUB/B/FRONT/Q
Preview
rated voltage
25 V
rated current
2.500 A
International product number
4017918086213
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Application standards
EN IEC 60664-1
width
25 mm
height
117 mm
depth
46.492303 mm
net weight
0.07995 kg
Pole number
9
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4017918086213
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE SLIM LINE, with screw connection and D-subminiature socket strip, for assembly at a right angle on NS 35/7.5, 9 positions
Product type
UM 25-D 9SUB/B/FRONT/Q
URI of the product
http://www.phoenixcontact.com/product/2959560
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models