??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2959515 - UM 25-FLK20/FRONT/Q
Bill of material
PHOENIX CONTACT 2959515
Product number of the Manufacturer
2959515
Short Description
Interface module
Long Description
VARIOFACE SLIM LINE, with screw connection and flat-ribbon cable connector, for assembly at a right angle on NS 35/7.5, 20 positions
Manufacturer Type Description
UM 25-FLK20/FRONT/Q
Preview
International product number
4017918086169
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
rated voltage
25 V
rated current
0.800 A
Application standards
DIN EN 50178, IEC 60664
width
25 mm
height
177 mm
net weight
0.117 kg
depth
50 mm
Pole number
20
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918086169
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE SLIM LINE, with screw connection and flat-ribbon cable connector, for assembly at a right angle on NS 35/7.5, 20 positions
Product type
UM 25-FLK20/FRONT/Q
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir