??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
295 Series TRL - Dual Wheel Caster
Bill of material
295FS06501STRL_trl
Part Number
295FS06501STRL
Series
295TRL Series
Fastening Type
Fastening Size
8 1/2'' x 8 1/2''
Wheel Type
Wheel Diameter
Inch
Tread Width
Inch
Wheel Face
Machined flat with rounded edges
Finish
Clear coat enamel
Hardness
Rockwell 80 B
Bearing Type
Capacity
17000 lbs.
Mount Height
9 Inch
Swivel Lead
2 1/4 Inch
Swivel Radius
5 1/4 Inch
Weight
83 lbs.
Previews
3D
Dimension
2D
Download CAD models