??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
2940 - DIN 374 TAP
Bill of material
2940 14.007
Item ID
2940 14.007
Item Description
GEWINDEBOHRER
Item Name
HSS-E NITR,MA-GBO M14X1,50 DIN374 HR40 C
Company Code
GG
Cutting Tool Material, Manufacturer Naming
HSS-E
Standard Number
DIN 374
Thread Form Type
MF
Thread Diameter Metric
14 mm
Thread Pitch
1.500 mm
Thread Tolerance Class
ISO2/6H
Wrench Size
9 mm
Thread Length
15 mm
Usable Length
40 mm
Overall Length
100 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Standard of Characteristics
DIN4000-80
Connection Diameter, Machine Side
11 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Spin Direction
R
Weight
0.068 kg
Cutting Direction
R
Chamfer Form
C
Cutting Tool Material
HSS-E
Coolant Exit Style Code
0
Coating
NITRIERT
Tool Style Code
1
Connection Code, Machine Side
ZYL01102105
Connection Code, Machine Side ISO 13399
ZYL21G1100h$09
Previews
3D
Dimension
2D
Download CAD models