??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
294-4002 - Lighting Connector without ground contact 2-pole without snap-in mounting feet
Bill of material
294-4002
Item-No.
294-4002
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
2 x 0.5 - 2.5 mm²
Cross section
2 x 18 - 12 AWG
Strip length
8 - 9 mm
Measured voltage
500 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
24 A
No. of poles
2
Height
17.00 mm
Width
20.00 mm
Depth
27.30 mm
Color
weiß
Comment
ohne Aufdruck
Weight
6.092 g
eCl@ss 7.1
27-14-11-06
预览
3D
2D
下载CAD模型