??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2909894 - FLKM-2FLK14/KDS3-MT/AN/S7-1500
Bill of material
PHOENIX CONTACT 2909894
Product number of the Manufacturer
2909894
Short Description
Interface module
Long Description
VARIOFACE termination board for Siemens SIMATIC® S7-1500 analog modules, for max. 2x 2 channels with SIMATIC®-specific marking, knife disconnect terminal block, and test point, as well as power supply terminal blocks
Manufacturer Type Description
FLKM-2FLK14/KDS3-MT/AN/S7-1500
Preview
International product number
4055626407869
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
rated voltage
25 V
rated current
1 A
Application standards
DIN EN 50178
width
134.8 mm
height
77 mm
net weight
0.332 kg
depth
52.5 mm
Pole number
14
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4055626407869
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE termination board for Siemens SIMATIC® S7-1500 analog modules, for max. 2x 2 channels with SIMATIC®-specific marking, knife disconnect terminal block, and test point, as well as power supply terminal blocks
Product type
FLKM-2FLK14/KDS3-MT/AN/S7-1500
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型