??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908920 - TC-XC96-DO32-PS-P-HIMAX01
Bill of material
PHOENIX CONTACT 2908920
Product number of the Manufacturer
2908920
Short Description
Module carrier
Long Description
Termination Carrier for connecting the 24/32 PSR-PS 22 coupling relay to the HIMA HIMax controller digital output cards. Suitable for the HIMax X-DO 24 01 and X-DO 32 01 cards. Solution for Emergency Shut Down (ESD) applications.
Manufacturer Type Description
TC-XC96-DO32-PS-P-HIMAX01
Preview
International product number
4055626354880
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
rated voltage
50 V
rated current
0.500 A
Application standards
EN 60664-1, EN 6100-6-2, EN 6100-6-4, EN 60079-0, EN 60079-7, EN 60079-11
certificate/approval
UL Listed, cUL Listed, cUL Listed, UL Listed
width
259 mm
height
170 mm
net weight
0.022 kg
depth
159.5 mm
Pole number
96
Degree of soiling
2
mounting type
Top-hat rail TH35
GTIN
4055626354880
Manufacturer product designation
Module carrier
Manufacturer product description
Termination Carrier for connecting the 24/32 PSR-PS 22 coupling relay to the HIMA HIMax controller digital output cards. Suitable for the HIMax X-DO 24 01 and X-DO 32 01 cards. Solution for Emergency Shut Down (ESD) applications.
Product type
TC-XC96-DO32-PS-P-HIMAX01
URI of the product
http://www.phoenixcontact.com/product/2908920
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models