??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908891 - FLX-D37F/16RSC/24DC/DO/TDC3K
Bill of material
PHOENIX CONTACT 2908891
Product number of the Manufacturer
2908891
Short Description
Active module
Long Description
Migration board for converting TDC3000 to modern control platforms, digital output, 16 channel with relays
Manufacturer Type Description
FLX-D37F/16RSC/24DC/DO/TDC3K
Preview
International product number
4055626733081
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
68
width
307.300 mm
height
120.700 mm
rated voltage
24 V
rated current
0.020 A
net weight
0.800 kg
depth
46.700 mm
Pole number
37
type of electrical connection, control side
D-SUB
GTIN
4055626733081
Manufacturer product designation
Active module
Manufacturer product description
Migration board for converting TDC3000 to modern control platforms, digital output, 16 channel with relays
Product type
FLX-D37F/16RSC/24DC/DO/TDC3K
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85176200
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models