??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908888 - FLX-D37F/32OSC/24DC/DI/TDC3K
Bill of material
PHOENIX CONTACT 2908888
Product number of the Manufacturer
2908888
Short Description
Active module
Long Description
Migration board for converting TDC3000 to modern control platforms, digital input, 32 channel, SSR
Manufacturer Type Description
FLX-D37F/32OSC/24DC/DI/TDC3K
Preview
International product number
4055626733050
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
148
width
462.300 mm
height
120.700 mm
rated voltage
24 V
rated current
0.020 A
net weight
1.750 kg
depth
72.450 mm
Pole number
37
type of electrical connection, control side
D-SUB
GTIN
4055626733050
Manufacturer product designation
Active module
Manufacturer product description
Migration board for converting TDC3000 to modern control platforms, digital input, 32 channel, SSR
Product type
FLX-D37F/32OSC/24DC/DI/TDC3K
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85176200
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models