??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908846 - VIP-3/PT/2FLK14/AN/2P/S7-1500B
Bill of material
PHOENIX CONTACT 2908846
Product number of the Manufacturer
2908846
Short Description
Passive module
Long Description
VARIOFACE COMPACT LINE interface module for Siemens S7-1500 systems with S7-1500 specific labeling, for channels 21-36, with push-in connection, module width: 82.5 mm
Manufacturer Type Description
VIP-3/PT/2FLK14/AN/2P/S7-1500B
Preview
International product number
4055626363530
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
92
width
82.500 mm
height
75.800 mm
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
net weight
0.218 kg
depth
63 mm
Pole number
14
Design of the electrical connection (head 1)
Spring pulley connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4055626363530
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE COMPACT LINE interface module for Siemens S7-1500 systems with S7-1500 specific labeling, for channels 21-36, with push-in connection, module width: 82.5 mm
Product type
VIP-3/PT/2FLK14/AN/2P/S7-1500B
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models