??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908788 - VIP/MSTB/D50M/BASE/16CH/CX/EX
Bill of material
PHOENIX CONTACT 2908788
Product number of the Manufacturer
2908788
Short Description
Base module
Long Description
Interface module, connection 1: pluggable 4x 16-position, connection 2: D-SUB pin strip 1x 50-position, number of channels: 16
Manufacturer Type Description
VIP/MSTB/D50M/BASE/16CH/CX/EX
Preview
rated current
3 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
Functional Safety, IECEx, CSA, CSAus, ATEX, ATEX
width
249.998599 mm
height
142.3 mm
net weight
0.731 kg
depth
78 mm
Pole number
16
Degree of soiling
2
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4055626477992
Manufacturer product designation
Base module
Manufacturer product description
16-channel VIP I/O marshalling base element for universal use. Plug-in field and supply terminals available as accessories. Either with screw or Push-in connection technology. Compatible with the Tricon CX DCS series (D-SUB 50).
Product type
VIP/MSTB/D50M/BASE/16CH/CX/EX
GLN of manufacturer
4063151
International product number
4055626477992
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
98
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models