??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908705 - MPB 18/1-6/35
Bill of material
PHOENIX CONTACT 2908705
Product number of the Manufacturer
2908705
Short Description
Wiring bridge
Long Description
Wiring bridge for modules with 17.5 mm connecting pitch, 1-phase, 6-pos., 35 mm² cross section, and mounted end caps
Manufacturer Type Description
MPB 18/1-6/35
Preview
International product number
4055626337777
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated permanent current
125 A
Insulation present
No
Number of phases
1
Cross section
35 mm^2
Suitable for number of units
6
suitable for devices with auxiliary switch
No
suitable for devices with N-conductor
No
GTIN
4055626337777
Manufacturer product designation
Wiring bridge
Manufacturer product description
Wiring bridge for modules with 17.5 mm connecting pitch, 1-phase, 6-pos., 35 mm² cross section, and mounted end caps
Product type
MPB 18/1-6/35
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369095
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part