??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908499 - VIP-3/PT/FLK50/AN/2P/S7-1500
Bill of material
PHOENIX CONTACT 2908499
Product number of the Manufacturer
2908499
Short Description
Passive module
Long Description
VARIOFACE COMPACT LINE interface module for Siemens S7-1500 systems with S7-1500 specific labeling, with push-in connection, external power distribution connections, module width: 128.2 mm
Manufacturer Type Description
VIP-3/PT/FLK50/AN/2P/S7-1500
Preview
International product number
4055626363516
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
92
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
CSA, cUL Recognized, UL Recognized, CSAus
width
128.22 mm
height
76.800132 mm
net weight
0.314 kg
depth
63 mm
Pole number
50
Design of the electrical connection (head 1)
Spring pulley connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4055626363516
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE COMPACT LINE interface module for Siemens S7-1500 systems with S7-1500 specific labeling, with push-in connection, external power distribution connections, module width: 128.2 mm
Product type
VIP-3/PT/FLK50/AN/2P/S7-1500
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models