??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908402 - UM-2KS50/32IM/SI/BFI/YCS
Bill of material
PHOENIX CONTACT 2908402
Product number of the Manufacturer
2908402
Short Description
Passive module
Long Description
32-channel, 24 V DC input module with screw connection and redundant, 50-pos. system connection, fuse in every input circuit, for Yokogawa ADV151 and ADV161
Manufacturer Type Description
UM-2KS50/32IM/SI/BFI/YCS
Preview
International product number
4055626296890
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
rated voltage
24 V
rated current
0.250 A
Application standards
DIN EN 50178
width
135 mm
height
127.79 mm
net weight
0.396 kg
depth
62 mm
Pole number
2
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4055626296890
Manufacturer product designation
Passive module
Manufacturer product description
32-channel, 24 V DC input module with screw connection and redundant, 50-pos. system connection, fuse in every input circuit, for Yokogawa ADV151 and ADV161
Product type
UM-2KS50/32IM/SI/BFI/YCS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models