??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908400 - UM-2KS50/32R/SI/J/ADV551/YCS
Bill of material
PHOENIX CONTACT 2908400
Product number of the Manufacturer
2908400
Short Description
Active module
Long Description
32-channel output relay module with screw connection and redundant, 50-pos. system connection, fuse and jumper in every output circuit, for Yokogawa ADV551 and ADV561
Manufacturer Type Description
UM-2KS50/32R/SI/J/ADV551/YCS
Preview
International product number
4055626297712
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
42
rated voltage
24 V
rated current
0.007 A
Application standards
DIN EN 50178, IEC 60664-1
width
271.4 mm
height
127.5 mm
net weight
0.826 kg
depth
60.5 mm
Pole number
2
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4055626297712
Manufacturer product designation
Active module
Manufacturer product description
32-channel output relay module with screw connection and redundant, 50-pos. system connection, fuse and jumper in every output circuit, for Yokogawa ADV551 and ADV561
Product type
UM-2KS50/32R/SI/J/ADV551/YCS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드