??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908364 - FUSE 10A/32V FK1
Bill of material
PHOENIX CONTACT 2908364
Product number of the Manufacturer
2908364
Short Description
Fuse
Long Description
Fuse
Manufacturer Type Description
FUSE 10A/32V FK1
Preview
International product number
4055626296012
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Rated current [In] for the power loss specification
10 A
net weight
0.002 kg
Nominal current
10 A
GTIN
4055626296012
Manufacturer product designation
Fuse
Manufacturer product description
Fuse, nominal current: 10 A, length: 11.9 mm, width: 3.8 mm, height: 16.2 mm
Product type
FUSE 10A/32V FK1
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
2
Quantity Scale
2
Customs tariff number
85361050
Country of origin
CN
Deeplink
Deeplink
下载CAD模型
没有针对该零部件的生成操作