??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908358 - FUSE 10A/400V GRL
Bill of material
PHOENIX CONTACT 2908358
Product number of the Manufacturer
2908358
Short Description
Fuse
Long Description
Fuse
Manufacturer Type Description
FUSE 10A/400V GRL
Preview
International product number
4055626294773
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Rated current [In] for the power loss specification
10 A
net weight
0.004 kg
Nominal current
10 A
GTIN
4055626294773
Manufacturer product designation
Fuse
Manufacturer product description
Fuse, nominal current: 10 A, length: 31.8 mm, diameter: 6.35 mm
Product type
FUSE 10A/400V GRL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85361050
Country of origin
CN
Deeplink
Deeplink
Descarga de modelos CAD
No generation actions are associated with this part