??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908357 - FUSE 40A/32V ATOF
Bill of material
PHOENIX CONTACT 2908357
Product number of the Manufacturer
2908357
Short Description
Fuse
Long Description
Fuse
Manufacturer Type Description
FUSE 40A/32V ATOF
Preview
International product number
4055626294766
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Rated current [In] for the power loss specification
40 A
net weight
0.002 kg
Nominal current
40 A
GTIN
4055626294766
Manufacturer product designation
Fuse
Manufacturer product description
Fuse, nominal current: 40 A, length: 19 mm, width: 5 mm, height: 18.8 mm
Product type
FUSE 40A/32V ATOF
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
2
Quantity Scale
2
Customs tariff number
85361050
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part