??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908262 - PTCB E1 24DC/1-8A NO
Bill of material
PHOENIX CONTACT 2908262
Product number of the Manufacturer
2908262
Short Description
Electronic circuit breaker
Long Description
1-channel, electronic circuit breaker for protecting loads at 24 V DC against overload and short circuit. Easy potential distribution with components from the CLIPLINE complete terminal block system. With electronic interlock of the set nominal currents. For installation on DIN rails.
Manufacturer Type Description
PTCB E1 24DC/1-8A NO
Preview
Combustibility class
V-0
Assembly type
DIN rail: 35 mm
width
6.15 mm
height
105.78 mm
net weight
0.043 kg
depth
55.6 mm
Pole number
1
Max. operating voltage
30 V
min. operating voltage
18 V
Nominal current
24 A
remote signaling contact present
Yes
max. ambient temperature during operation
60 °C
Shutdown time
0.010 ms
max. capacitive load
0.035 µF
Fail-safe-element
15 A
Fuse type
Electronic
Active current limitation
0
min. ambient temperature during operation
-30 °C
GTIN
4055626323763
Manufacturer product designation
Electronic circuit breaker
Manufacturer product description
1-channel, electronic circuit breaker for protecting loads at 24 V DC against overload and short circuit. Easy potential distribution with components from the CLIPLINE complete terminal block system. With electronic interlock of the set nominal currents. For installation on DIN rails.
Product type
PTCB E1 24DC/1-8A NO
GLN of manufacturer
4063151
International product number
4055626323763
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85363010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models