??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2907990 - QUINT4-CHARGER/1AC/24DC/10
Bill of material
PHOENIX CONTACT 2907990
Product number of the Manufacturer
2907990
Short Description
Battery charger
Long Description
Battery charger QUINT CHARGER, Screw connection, DIN rail mounting, input: 1-phase, output: 24 V DC / 10 A
Manufacturer Type Description
QUINT4-CHARGER/1AC/24DC/10
Preview
International product number
4055626289434
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4055626289434
Manufacturer product designation
Battery charger
Manufacturer product description
Battery charger QUINT CHARGER, Screw connection, DIN rail mounting, input: 1-phase, output: 24 V DC / 10 A
Manufacturer product family
QUINT CHARGER
Product type
QUINT4-CHARGER/1AC/24DC/10
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85044083
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models