??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2907210 - VIP/S/MC/BASE 25-32/L/C/EX
Bill of material
PHOENIX CONTACT 2907210
Product number of the Manufacturer
2907210
Short Description
Base module
Long Description
Interface module, connection 1: Screw connection, connection 2: Pluggable screw connection 2x 9-position, number of channels: 8
Manufacturer Type Description
VIP/S/MC/BASE 25-32/L/C/EX
Preview
International product number
4055626239521
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
40
rated current
15 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
Functional Safety, IECEx, CSA, FM approved, CSAus, ATEX
width
118.06 mm
height
106.728674 mm
net weight
0.4492 kg
depth
72.200000 mm
Pole number
9
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4055626239521
Manufacturer product designation
Base module
Manufacturer product description
8-channel VIP I/O marshalling base element for universal use. All connections as screw connection technology. With the COMBICON connector, compatible with the Honeywell C300 and RUSIO series. Marking for channels 25–32 and painting.
Product type
VIP/S/MC/BASE 25-32/L/C/EX
URI of the product
http://www.phoenixcontact.com/product/2907210
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드