??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2907190 - FUSE/TE5/5A/T-10PCS
Bill of material
PHOENIX CONTACT 2907190
Product number of the Manufacturer
2907190
Short Description
Fuse set
Long Description
Plug-in fuse (TE5®); nominal current: 5 A; tripping behavior: fast-blow (F)
Manufacturer Type Description
FUSE/TE5/5A/T-10PCS
Preview
International product number
4055626297484
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
23
Rated current [In] for the power loss specification
5 A
Power loss per pole, current-dependent [PlIp]
1 W
net weight
0.005 kg
Nominal current
5 A
release characteristic
fast (F)
GTIN
4055626297484
Manufacturer product designation
Fuse set
Manufacturer product description
Plug-in fuse (TE5®); nominal current: 5 A; tripping behavior: fast-blow (F)
Product type
FUSE/TE5/5A/T-10PCS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85361010
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part