??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906909 - UM-D37M/16R-240AC/DI/C3/L
Bill of material
PHOENIX CONTACT 2906909
Product number of the Manufacturer
2906909
Short Description
Active module
Long Description
VARIOFACE 16-channel module enhances the capabilities of Honeywell Experion LX digital input IOTA's, enabling the use of (240 V AC) digital input signals with (24 V DC) Experion LX systems
Manufacturer Type Description
UM-D37M/16R-240AC/DI/C3/L
Preview
International product number
4055626163468
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
23
width
184 mm
height
142.300 mm
rated voltage
240 V
rated current
0.003 A
net weight
0.600 kg
depth
65.200 mm
Pole number
37
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4055626163468
Manufacturer product designation
Active module
Manufacturer product description
VARIOFACE 16-channel module enhances the capabilities of Honeywell Experion LX digital input IOTA's, enabling the use of (240 V AC) digital input signals with (24 V DC) Experion LX systems
Product type
UM-D37M/16R-240AC/DI/C3/L
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели