??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906640 - TC-D37SUB-AIO16-MP-PS-UNI
Bill of material
PHOENIX CONTACT 2906640
Product number of the Manufacturer
2906640
Short Description
Module carrier
Long Description
Universal Termination Carrier for connecting 16 MINI Analog Pro signal conditioners to digital or analog I/O cards, via D-SUB connector, 37-pos. (1:1 connection), with HART multiplexer connection
Manufacturer Type Description
TC-D37SUB-AIO16-MP-PS-UNI
Preview
International product number
4055626119960
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
rated voltage
30 V
rated current
0.023 A
Application standards
DIN EN 50178
certificate/approval
UL Listed, cUL Listed, cUL Listed, UL Listed
width
136 mm
height
170 mm
net weight
1.320 kg
depth
159.5 mm
Pole number
37
Degree of soiling
2
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4055626119960
Manufacturer product designation
Module carrier
Manufacturer product description
Universal Termination Carrier for connecting 16 MINI Analog Pro signal conditioners to digital or analog I/O cards, via D-SUB connector, 37-pos. (1:1 connection), with HART multiplexer connection
Product type
TC-D37SUB-AIO16-MP-PS-UNI
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models