??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906630 - VIP/S/MC/BASE 9-16/L/EX
Bill of material
PHOENIX CONTACT 2906630
Product number of the Manufacturer
2906630
Short Description
Base module
Long Description
Interface module, connection 1: Screw connection, connection 2: Pluggable screw connection 2x 9-position, number of channels: 8
Manufacturer Type Description
VIP/S/MC/BASE 9-16/L/EX
Preview
rated current
15 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
Functional Safety, IECEx, CSA, FM approved, CSAus, ATEX
width
118.06 mm
height
106.728674 mm
net weight
0.415 kg
depth
72.2 mm
Pole number
9
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4055626184623
Manufacturer product designation
Base module
Manufacturer product description
8-channel VIP I/O marshalling base element for universal use. All connections as screw connection technology. With the COMBICON connector, compatible with the Honeywell C300 and RUSIO series. Marking for channels 9–16.
Product type
VIP/S/MC/BASE 9-16/L/EX
GLN of manufacturer
4063151
International product number
4055626184623
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
40
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir