??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906600 - IOA DI/DO/BFI/DS/1.0A/EX
Bill of material
PHOENIX CONTACT 2906600
Product number of the Manufacturer
2906600
Short Description
Input/output module
Long Description
Fuse module for VIP I/O-Marshalling base elements with replaceable 1 A fuses in the field device supply path and in the signal path. Integrated test points and a disconnect knife enable uninterrupted signal measurement.
Manufacturer Type Description
IOA DI/DO/BFI/DS/1.0A/EX
Preview
International product number
4055626295268
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
58
width
10.300 mm
height
64.200 mm
rated voltage
24 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
Functional Safety, IECEx, CSA, FM approved, CSAus, ATEX
net weight
0.024 kg
depth
72.900 mm
GTIN
4055626295268
Manufacturer product designation
Input/output module
Manufacturer product description
Fuse module for VIP I/O-Marshalling base elements with replaceable 1 A fuses in the field device supply path and in the signal path. Integrated test points and a disconnect knife enable uninterrupted signal measurement.
Product type
IOA DI/DO/BFI/DS/1.0A/EX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)