??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906598 - IOA FEED-THRU/EX
Bill of material
PHOENIX CONTACT 2906598
Product number of the Manufacturer
2906598
Short Description
Input/output module
Long Description
Feed-through terminal block for VIP I/O-Marshalling base elements for conveying field signals to or from the I/O system.
Manufacturer Type Description
IOA FEED-THRU/EX
Preview
International product number
4055626171784
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
69
width
10.300 mm
height
64.200 mm
rated voltage
24 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
net weight
0.053 kg
depth
72.900 mm
GTIN
4055626171784
Manufacturer product designation
Input/output module
Manufacturer product description
Feed-through terminal block for VIP I/O-Marshalling base elements for conveying field signals to or from the I/O system.
Product type
IOA FEED-THRU/EX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
US
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part